BUCHSE
HC536062101610
ToolsHC536062101610 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.680 |
| Product height mm | 68.072 |
| Product length in | 5.590 |
| Product length mm | 141.986 |
| Product width in | 2.680 |
| Product width mm | 68.072 |
| Sub brand | Hydrokraft |