KOLBEN 57,5mm (LR)
HC536082106010
ToolsHC536082106010 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Piston Power Regulator |
| Product height in | 0.314 |
| Product height mm | 7.981 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product width in | 0.314 |
| Product width mm | 7.981 |
| Sub brand | Hydrokraft |