BUCHSE
HC666072104100
ToolsHC666072104100 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Sleeve |
| Product height in | 0.984 |
| Product height mm | 24.999 |
| Product length in | 0.984 |
| Product length mm | 24.999 |
| Product width in | 0.984 |
| Product width mm | 24.999 |
| Sub brand | Hydrokraft |