Product specifications
Characteristic | Value |
|---|---|
| Additional functions | None / not applicable |
| Basic standard | Metric |
| Brand | Danfoss |
| Configuration | Single unit |
| Control type | Pressure compensator |
| Control voltage | Not applicable |
| Customer adjustment | per Data Specified in CA Table No |
| Design number | per data spec. in D. table 10 |
| Disp adj options | Not applicable |
| Displacement | 130 ccm/rev |
| Drive shaft seal config | Single shaft seal |
| Electric motor type | Not applicable |
| Electronic amplifier | No amplifier card / n/a |
| Main drive shaft end | ISO Straight key |
| Main port | SAE Port Metric Bolts |
| Max displacement set | Fix mech stop side A |
| Model Code 1 | PVXS-130M04R4001R01SV0ADF |
| Model Code 2 | 000A0000000000049300010 |
| Mounting flange | ISO3019/2 160A2SW |
| Pilot oil filter | None |
| Position monitoring | Not applicable |
| Power control | Not applicable |
| Pressure control options | Inc Pilot Relief Valve and Remote Port for SP |
| Pump | Open loop pump |
| Rotation direction | Clockwise |
| Seal material | FKM |
| Series | X-series |
| Special feature | None |
| Sub brand | Hydrokraft |
| Surface coating | Primer jet black RAL 9005 |
| Thru drive options | None |
| V-valve_pilot oil sup | No venting valve |
| Yoke displacement zone | Single side center A |
| Yoke position indicator | No position indicator |