Product specifications
Characteristic | Value |
---|---|
Additional functions | None / not applicable |
Basic Data Text Template | PVWS-180M05R0001R01SVKASPC03A00000E0000000000020 |
Basic Standard | Metric |
Brand | Danfoss |
Configuration | Single unit |
Control type | Proportional valve |
Control voltage | Not applicable |
Customer adjustment | None |
Design number | Per data spec. in D. table 20 |
Disp adj options | CETOP 3 prop.Valve KDG4V-3 |
Displacement | 180 ccm/rev |
Displacement type | Variable |
Drive Shaft Seal Config | Single shaft seal |
Electric motor type | Not applicable |
Electronic amplifier | ER9.3 Amplifier |
IPM FRAME SIZE | PVW-180cc Pump |
Main drive shaft end | ISO Straight key |
Main port | SAE Port Metric Bolts |
Main port orientation | Radial (side ports) |
Max displacement set | Max Disp Adj Screw |
Model code | PVW-180-R-SP-0000-000-20 |
Mounting Flange | ISO3019/2-160B4HW |
Pilot oil filter | Filter with el. Indicator |
Position monitoring | Not applicable |
Power control | None/ n/a (depend. on control) |
Pressure control options | None (depends on control type) |
Pump | Open loop pump |
Rotation direction | Clockwise |
Seal material | FKM |
Series | W-Series |
Special feature | None |
Sub brand | Hydrokraft |
Surface coating | Primer jet black RAL 9005 |
Thru drive options | None |
V-valve_pilot oil sup | No venting valve |
Yoke displacement zone | Single s.(dep. on control typ) |
Yoke position indicator | Hall Sensor 4-20mA + LED |