Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | W | W-Series |
| Configuration | C | Combination unit |
| Brand | DANFOSS | Danfoss |
| Control type 1 | DF | Pressure compensator |
| Control type 2 | DF | Pressure compensator |
| Model Code 1 | PVWC-500DF500DF0000000000 | |
| Model Code 2 | 11372272 | |
| Size 1 | 500 | 500 ccm/rev |
| Size 2 | 500 | 500 ccm/rev |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | P | Open loop pump |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |