PVW-250-R-RL-0178-413-10 HYD PISTON PUMP, PVWS-250M07R00C1R01SVVALR000A2011500000017841310-product-details

PVW-250-R-RL-0178-413-10 HYD PISTON PUMP, PVWS-250M07R00C1R01SVVALR000A2011500000017841310

11422944

Model code: PVWS-250M07R00C1R01SVVALR000A2011500000017841310


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic standardMMetric
Mounting Flange0ESAE E 4-hole flange
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options0CSAE C
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Seal materialVFKM
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeLRPower control
Disp adj options0Not applicable
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions2Pressure Limiter Override (LR)
Pressure control optionsSSlow upstroke screw adjustment
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNper Data Specified in SF Table No
Design number10Per data spec. in D. table 10
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-250PVW-250cc Pump
Model Code 1PVWS-250M07R00C1R01SVVALR
Model Code 2000A2011500000017841310
Sub brandHYDROKRAFTHydrokraft

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm