Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Displacement type | V | Variable |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 130 | 130ccm/rev |
| Basic Standard | M | Metric |
| Mounting flange | 05 | ISO3019/2-160B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE port metric bolts |
| Main port orientation | R | Radial (side ports) |
| Main drive shaft end | 01 | ISO Straight Key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | V | Visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | DP | Displacement adjustment proportional to pilot pressure |
| Disp adj options | J | Prop. Relief Valve ( single side operation only ) |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Inc Pilot Relief Valve and Remote Port for SP |
| Power control | 000 | None/ n/a (depend. on control) |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | NNN | per Data Specified in SF Table No |
| Design number | 20 | Per data spec. in D. table 20 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | PVW-130 | PVW-130cc Pump |
| Model Code 1 | PVWS-130M05R0001R01SKVADPJ00A0 | |
| Sub brand | HYDROKRAFT | Hydrokraft |