Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 500 | 500 ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 08 | ISO3019/2-250B4HW |
| Rotation direction | L | Counter-clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE port metric bolts |
| Main drive shaft end | 01 | ISO Straight Key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | V | Visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | DF | Pressure compensator |
| Disp adj options | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | B | 2-level Pressue Comp 4/3 Solenoid Valve |
| Pressure control options | S | Slow upstroke screw adjustment |
| Power control | 000 | None/ n/a (depend. on control) |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | NNNN | per Data Specified in CA Table No |
| Special feature | 000 | None |
| DESIGN NUMBER | 15 | Per data spec. in D. table 15 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | PVW-500 | PVW-500cc Pump |
| Model Code 1 | PVWS-500M08L0001R01SKVADF000AB | |
| Sub brand | HYDROKRAFT | Hydrokraft |