Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | W | W-series |
| Configuration | S | Single unit |
| Displacement | 360 | 360 ccm/rev |
| Basic Standard | M | Metric |
| MOUNTING FLANGE | 07 | ISO3019/2-200B4HW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max disp adj screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE port metric bolts |
| Main drive shaft end | 01 | ISO Straight Key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | L | Current &+visual indi. (new) |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | SP | Proportional valve |
| Disp adj options | A | CETOP 3 interface (no valve) |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control. |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Inc Pilot Relief Valve and Remote Port for SP |
| Power control | 000 | None/ n/a (depend. on control) |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| DESIGN NUMBER | 40 | Per data spec. in D. table 40 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | PVW-360 | PVW-360cc Pump |
| Model Code 1 | PVWS-360M07R0001R01SKLASPA00A0 | |
| Sub brand | HYDROKRAFT | Hydrokraft |