Danfoss Hydrokraft W Series Transmission Pumps HC806186006002 (RIGHT)

PVW-130-R-SP-0000-635-12MAN Pump, PVWS130M05R0001R05SVNMSPA00C00

HC806162130000W

Model code: PVWS130M05R0001R05SVNMSPA00C00


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement130130ccm/rev
Basic standardMMetric
MOUNTING FLANGE05ISO3019/2-160B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end05ISO special splines
Seal materialVFKM
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsACETOP 3 interface (no valve)
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000None/ n/a (depend. on control)
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNper Data Specified in SF Table No
Design number12Per data spec. in D. table 12
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-130PVW-130cc Pump
Model Code 1PVWS130M05R0001R05SVNMSPA00C00
Product height in15.900
Product height mm403.860
Product length in19.010
Product length mm482.854
Product width in15.900
Product width mm403.860
Sub brandHYDROKRAFTHydrokraft