PVW-250-R-SP-0000-000-10Hyd Piston Pump, PVWS-250M07R00B1R01SVMASPC03A5-product-details

PVW-250-R-SP-0000-000-10Hyd Piston Pump, PVWS-250M07R00B1R01SVMASPC03A5

HC806172000818

Model code: PVWS-250M07R00B1R01SVMASPC03A5


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic StandardMMetric
Mounting Flange07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options0BSAE B
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorMVoltage + visual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeSPProportional valve
Disp adj optionsCCETOP 3 proportional Valve KDG4V-3
Electronic amplifier03ER9.3 Amplifier
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions5Pressure and Power limiter override
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power controlNNNkW at 1500 ppm
Pilot oil filterEFilter with electrical Indicator
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special feature000None
Design number10Per data spec. in D. table 10
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-250PVW-250cc Pump
Model Code 1PVWS-250M07R00B1R01SVMASPC03A5
Product height in18.110
Product height mm459.994
Product length in21.810
Product length mm553.974
Product width in16.490
Product width mm418.846
Sub brandHYDROKRAFTHydrokraft