PVW-250-R-LR-0000-000-10Hyd Piston Pump, PVWS-250M07R0001R01SVVALR000A2000A2K11000000000000010-product-details

PVW-250-R-LR-0000-000-10Hyd Piston Pump, PVWS-250M07R0001R01SVVALR000A2000A2K11000000000000010

HC806172001525

Model code: PVWS-250M07R0001R01SVVALR000A2000A2K11000000000000010


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic standardMMetric
Mounting flange07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorVVisual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeLRPower control
Disp adj options0Not applicable
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions2Pressure Limiter Override (LR)
Pressure control optionsKProportional Relief Valve & Electronic Card
Power controlNNNkW at 1500 ppm
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special feature000None
Design number10Per data spec. in D. table 10
Additional functions2Pressure Limiter Override (LR)
Basic standardMMetric
BrandDANFOSSDanfoss
ConfigurationSSingle unit
Control typeLRPower control
Control voltage0Not applicable
Customer adjustment0000None
Design number10Per data spec. in D. table 10
Disp adj options0Not applicable
Displacement250250 ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
IPM FRAME SIZEPVW-250PVW-250cc Pump
Main drive shaft end01ISO Straight Key
Main port1SAE port metric bolts
Max displacement set0Max disp adj screw
Model Code 1PVWS-250M07R0001R01SVVALR000A2
Model Code 2000A2K11000000000000010
Mounting flange07ISO3019/2-200B4HW
Pilot oil filter0None
Position monitoring0Not applicable
Power controlNNNkW at 1500 ppm
Pressure control optionsKProportional Relief Valve & Electronic Card
PumpPOpen loop pump
Rotation directionRClockwise
Seal materialVFKM
SeriesWW-series
Special feature000None
Sub brandHYDROKRAFTHydrokraft
Surface coatingAPrimer jet black RAL 9005
Thru drive options00None
V-valve_pilot oil sup0No venting valve
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Yoke position indicatorVVisual indicator