Danfoss Hydrokraft W Series Transmission Pumps HC806186006002 (RIGHT)

PVW-360-R-SP-0000-000-14Hyd Piston Pump, PVWS-360M07R00P1R01SVMASPC03A5

HC806172050508

Model code: PVWS-360M07R00P1R01SVMASPC03A5


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement360360 ccm/rev
Basic standardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionRClockwise
Max displacement set0Max disp adj screw
Thru drive options0PPilot pump 8cc
Main port1SAE port metric bolts
Main drive shaft end01ISO Straight Key
Seal materialVFKM
Yoke position indicatorMVoltage + visual indicator
Surface coatingAPrimer jet black RAL 9005
Control typeSPProportional valve
Disp adj optionsCCETOP 3 proportional Valve KDG4V-3
Electronic amplifier03ER9.3 Amplifier
Yoke displacement zoneASingle Side Center A for DF, LR, SP. ST, DP and ES. No pressure sensor one side for PQ Control.
Additional functions5Pressure and Power limiter override
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power controlNNNkW at 1500 ppm
Pilot oil filterEFilter with electrical Indicator
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special feature000None
Design number14Per data spec. in D. table 14
BrandDANFOSSDanfoss
IPM FRAME SIZEPVW-360PVW-360cc Pump
Model Code 1PVWS-360M07R00P1R01SVMASPC03A5
Product height in18.110
Product height mm459.994
Product length in22.240
Product length mm564.896
Product width in17.050
Product width mm433.070
Sub brandHYDROKRAFTHydrokraft