PVWS-500-M-L-SP-0279-424Remanuf. Pump, PVWS-500M09L0001R05SVTMSPC00C0-product-details

PVWS-500-M-L-SP-0279-424Remanuf. Pump, PVWS-500M09L0001R05SVTMSPC00C0

HC806182058551-REM

Model code: PVWS-500M09L0001R05SVTMSPC00C0


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesWW-series
ConfigurationSSingle unit
Displacement500500 ccm/rev
Basic standardMMetric
Mounting flange09Special 8-bolt flange
Rotation directionLCounter-clockwise
Max displacement set0Max disp adj screw
Thru drive options00None
Main port1SAE port metric bolts
Main drive shaft end05ISO special splines
Drive shaft seal configSSingle shaft seal
Seal materialVFKM
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsCCETOP 3 proportional Valve KDG4V-3
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000None/ n/a (depend. on control)
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Special featureNNNper Data Specified in SF Table No
Design number10Per data spec. in D. table 10
Additional functions0None / not applicable
Basic standardMMetric
BrandDANFOSSDanfoss
ConfigurationSSingle unit
Control typeSPProportional valve
Control voltage0Not applicable
Customer adjustmentNNNNper Data Specified in CA Table No
Design number10Per data spec. in D. table 10
Disp adj optionsCCETOP 3 proportional Valve KDG4V-3
Displacement500500 ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
IPM FRAME SIZEPVW-500PVW-500cc Pump
Main drive shaft end05ISO special splines
Main port1SAE port metric bolts
Max displacement set0Max disp adj screw
Model Code 1PVWS-500M09L0001R05SVTMSPC00C0
Mounting flange09Special 8-bolt flange
Pilot oil filter0None
Position monitoring0Not applicable
Power control000None/ n/a (depend. on control)
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Product height in20.710
Product height mm526.034
Product length in26.730
Product length mm678.942
Product width in18.820
Product width mm478.028
PumpPOpen loop pump
Rotation directionLCounter-clockwise
Seal materialVFKM
SeriesWW-series
Special featureNNNper Data Specified in SF Table No
Sub brandHYDROKRAFTHydrokraft
Surface coatingMPainted marine color
Thru drive options00None
V-valve_pilot oil sup0No venting valve
Yoke displacement zoneCOver center
Yoke position indicatorNContactless 4…20mA Position Sensor