Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | X | X-series |
| Configuration | S | Single unit |
| Displacement | 180 | 180 ccm/rev |
| Basic standard | M | Metric |
| MOUNTING FLANGE | 04 | ISO3019/2 160A2SW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max Disp Adj Screw |
| Thru drive options | 0C | SAE C |
| Main port | 1 | SAE Port Metric Bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | V | FKM |
| Yoke position indicator | 0 | No position indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | 00 | No control |
| Disp adj options | 0 | Not applicable |
| Electronic amplifier | 00 | No amplifier card / n/a |
| Yoke displacement zone | A | Single side center A |
| Additional functions | 0 | None / not applicable |
| Pressure control options | 0 | Inc Pilot Relief Valve and Remote Port for SP |
| Power control | 000 | Not applicable |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | 0 | No venting valve |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| Design number | 10 | per data spec. in D. table 10 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | PFX-180 | PFX-180cc Pump |
| Model Code 1 | PFXS-180M04R00C1R01SV0A00 | |
| Model Code 2 | 000A0000000000000000010 | |
| Sub brand | HYDROKRAFT | Hydrokraft |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |