Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pump | P | Open loop pump |
| Series | X | X-series |
| Configuration | S | Single unit |
| Displacement | 090 | 90 ccm/rev |
| Basic Standard | M | Metric |
| Mounting Flange | 02 | ISO3019/2 125A2SW |
| Rotation direction | R | Clockwise |
| Max displacement set | 0 | Max Disp Adj Screw |
| Thru drive options | 00 | None |
| Main port | 1 | SAE Port Metric Bolts |
| Main drive shaft end | 01 | ISO Straight key |
| Drive shaft seal config | S | Single shaft seal |
| Seal material | K | FKM with HP lubrication |
| Yoke position indicator | L | Current & visual indicator |
| Surface coating | A | Primer jet black RAL 9005 |
| Control type | ST | Elec. flow control prop valve |
| Disp adj options | C | CETOP 3 proportional valve |
| Electronic amplifier | 03 | ER9.3 Amplifier |
| Yoke displacement zone | A | Single side center A |
| Additional functions | 4 | Pressure limiter override (ST) |
| Pressure control options | L | Proportional Relief Valve & OBE |
| Power control | 000 | Not applicable |
| Pilot oil filter | 0 | None |
| V-valve_pilot oil sup | A | Internal pilot oil supply |
| Position monitoring | 0 | Not applicable |
| Electric motor type | 0 | Not applicable |
| Control voltage | 0 | Not applicable |
| Customer adjustment | 0000 | None |
| Special feature | 000 | None |
| Design number | 15 | per data spec. in D. table 15 |
| Brand | DANFOSS | Danfoss |
| IPM FRAME SIZE | PVX-90-10 DESIGN | PVX-90cc 10 design Pump |
| Model Code 1 | PVX-090-R-ST-0000-000-15 HYD P | |
| Model Code 2 | C03A4L0000A000000000015 | |
| Sub brand | HYDROKRAFT | Hydrokraft |