Product specifications
Characteristic | Value |
---|---|
Additional functions | None / not applicable |
Basic Data Text Template | PVXS-250M06R4001A01SVVADF000A0000000000013917510 |
Basic Standard | Metric |
Brand | Danfoss |
Configuration | Single unit |
Control type | Pressure compensator |
Control voltage | Not applicable |
Customer adjustment | Per data spec. in CA table no. |
Design number | per data spec. in D. table 10 |
Disp adj options | Not applicable |
Displacement | 250 ccm/rev |
Displacement type | Variable |
Drive Shaft Seal Config | Single shaft seal |
Electric motor type | Not applicable |
Electronic amplifier | No amplifier card / n/a |
IPM FRAME SIZE | PVX-250cc 10 design Pump |
Main drive shaft end | ISO Straight key |
Main port | SAE Port Metric Bolts |
Main port orientation | Axial (in-line rear) |
Max displacement set | Fix mech stop side A |
Model Code 1 | PVXS-250M06R4001A01SVVADF |
Model Code 2 | 000A0000000000013917510 |
Model code | PVX-250-R-DF-0139-175-10 |
Mounting Flange | ISO3019/2 200A2SW |
Pilot oil filter | None |
Position monitoring | Not applicable |
Power control | Not applicable |
Pressure control options | None (depends on control type) |
Pump | Open loop pump |
Rotation direction | Clockwise |
Seal material | FKM |
Series | X-series |
Special feature | Per data spec.in SF table no. |
Sub brand | Hydrokraft |
Surface coating | Primer jet black RAL 9005 |
Thru drive options | None |
V-valve_pilot oil sup | No venting valve |
Yoke displacement zone | Single side center A |
Yoke position indicator | Visual indicator |