Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Control type 1 | ST | Elec. flow control prop valve |
| Control type 2 | DF | Pressure compensator |
| IPM FRAME SIZE | PVX-66-10 DESIGN | PVX-66cc 10 design Pump |
| Model Code 1 | PVXC-066DF066ST0000000000 | |
| Model Code 2 | HC816055000500 | |
| Size 1 | 066 | 66 ccm/rev |
| Size 2 | 066 | 66 ccm/rev |
| Sub brand | HYDROKRAFT | Hydrokraft |
| Type | P | Open loop pump |