Product specifications
Characteristic | Value |
---|---|
Additional functions | None / not applicable |
Basic Standard | Metric |
Brand | Danfoss |
Configuration | Single unit |
Control type | Pressure compensator |
Control voltage | Not applicable |
Customer adjustment | None |
Design number | per data spec. in D. table 15 |
Disp adj options | Not applicable |
Displacement | 130 ccm/rev |
Displacement type | Variable |
Drive Shaft Seal Config | Single shaft seal |
Electric motor type | Not applicable |
Electronic amplifier | No amplifier card / n/a |
Main drive shaft end | ISO Spline |
Main port | SAE Port Metric Bolts |
Main port orientation | Radial (side ports) |
Max displacement set | Max Disp Adj Screw |
Model Code 1 | PVXS-130M04R0001R02SQVADF |
Model Code 2 | 000A0000000000000000015 |
Mounting Flange | ISO3019/2 160A2SW |
Pilot oil filter | None |
Position monitoring | Not applicable |
Power control | Not applicable |
Pressure control options | None (depends on control type) |
Pump | Open loop pump |
Rotation direction | Clockwise |
Seal material | FKM front bearing flu. + HP … |
Series | X-series |
Special feature | None |
Sub brand | Hydrokraft |
Surface coating | Primer jet black RAL 9005 |
Thru drive options | None |
V-valve_pilot oil sup | No venting valve |
Yoke displacement zone | Single side center A |
Yoke position indicator | Visual indicator |