Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Hydrokraft heavy-duty open-circuit piston pumps
X series 15 design pumps
HC806052041752
PVX-066-R-DF-0476-000-15Hyd Piston Pump
HC806052041752
Tools
Add to comparison
Add to comparison
HC806052041752
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
6.230
Product height mm
158.242
Product length in
14.450
Product length mm
367.030
Product width in
8.270
Product width mm
210.058