Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | PVX-90-15 DESIGN | PVX-90cc 15 design Pump |
| Model Code 1 | PVXS-090M04R0001R01SKVADF | |
| Model Code 2 | 000A0S00000000000073515 | |
| Product height in | 12.590 | |
| Product height mm | 319.786 | |
| Product length in | 13.810 | |
| Product length mm | 350.774 | |
| Product width in | 12.790 | |
| Product width mm | 324.866 |
