Product specifications
Characteristic | Value | Description |
|---|---|---|
| IPM FRAME SIZE | PVX-130-15 DESIGN | PVX-130cc 15 design Pump |
| Model Code 1 | PVXS-130M04R0001R01SF0AFM | |
| Model Code 2 | 000A0000000000049600015 | |
| Product height in | 13.030 | |
| Product height mm | 330.962 | |
| Product length in | 15.390 | |
| Product length mm | 390.906 | |
| Product width in | 11.330 | |
| Product width mm | 287.782 |