PVZ-250-L-SP-0000-M04-10 HYD PISTON PUMP, PVZS250M07L00N1R05SKNMSPK00C00000000000000M0410-product-details

PVZ-250-L-SP-0000-M04-10 HYD PISTON PUMP, PVZS250M07L00N1R05SKNMSPK00C00000000000000M0410

11368510

Model code: PVZS250M07L00N1R05SKNMSPK00C00000000000000M0410


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesZZ-series
ConfigurationSSingle unit
Displacement250250 ccm/rev
Basic standardMMetric
MOUNTING FLANGE07ISO3019/2-200B4HW
Rotation directionLCounter-clockwise
Max displacement set0Max disp adj screw
Thru drive options0NNon return block
Main port1Sae port metric bolts
Main drive shaft end05ISO special splines
Seal materialKFKM with HP lubrication
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsKCETOP 3 KBF valve
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000Not applicable
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNper Data Specified in SF Table No
Design number10Per data spec. in D. table 10
BrandDANFOSSDanfoss
Model Code 1PVZS250M07L00N1R05SKNMSP
Model Code 2K00C00000000000000M0410
Sub brandHYDROKRAFTHydrokraft