PVZ-130-L-SP-0000-M05-10 HYD PISTON PUMP, PVZ-130M05L00N1RM2SKNMSPK00C00000000000000M0510-product-details

PVZ-130-L-SP-0000-M05-10 HYD PISTON PUMP, PVZ-130M05L00N1RM2SKNMSPK00C00000000000000M0510

11421270

Model code: PVZ-130M05L00N1RM2SKNMSPK00C00000000000000M0510


Tools

Product specifications

Characteristic
Value
Description
PumpPOpen loop pump
SeriesZZ-series
ConfigurationSSingle unit
Displacement130130ccm/rev
Basic standardMMetric
Mounting flange05ISO3019/2-160B4HW
Rotation directionLCounter-clockwise
Max displacement set0Max disp adj screw
Thru drive options0NNon return block
Main port1Sae port metric bolts
Main drive shaft endM2Splinedshaftiso
Drive shaft seal configSSingle shaft seal
Seal materialKFKM with HP lubrication
Yoke position indicatorNContactless 4…20mA Position Sensor
Surface coatingMPainted marine color
Control typeSPProportional valve
Disp adj optionsKCETOP 3 KBF valve
Electronic amplifier00No amplifier card / n/a
Yoke displacement zoneCOver center
Additional functions0None / not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
Power control000Not applicable
Pilot oil filter0None
V-valve_pilot oil sup0No venting valve
Position monitoring0Not applicable
Electric motor type0Not applicable
Control voltage0Not applicable
Customer adjustment0000None
Special featureNNNper Data Specified in SF Table No
Design number10Per data spec. in D. table 10
Additional functions0None / not applicable
Basic standardMMetric
BrandDANFOSSDanfoss
ConfigurationSSingle unit
Control typeSPProportional valve
Control voltage0Not applicable
Customer adjustment0000None
Design number10Per data spec. in D. table 10
Disp adj optionsKCETOP 3 KBF valve
Displacement130130ccm/rev
Drive shaft seal configSSingle shaft seal
Electric motor type0Not applicable
Electronic amplifier00No amplifier card / n/a
Main drive shaft endM2Splinedshaftiso
Main port1Sae port metric bolts
Max displacement set0Max disp adj screw
Model Code 1PVZ-130M05L00N1RM2SKNMSP
Model Code 2K00C00000000000000M0510
Mounting flange05ISO3019/2-160B4HW
Pilot oil filter0None
Position monitoring0Not applicable
Power control000Not applicable
Pressure control options0Inc Pilot Relief Valve and Remote Port for SP
PumpPOpen loop pump
Rotation directionLCounter-clockwise
Seal materialKFKM with HP lubrication
SeriesZZ-series
Special featureNNNper Data Specified in SF Table No
Sub brandHYDROKRAFTHydrokraft
Surface coatingMPainted marine color
Thru drive options0NNon return block
V-valve_pilot oil sup0No venting valve
Yoke displacement zoneCOver center
Yoke position indicatorNContactless 4…20mA Position Sensor