Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN CODE | 12 | DESIGN NUMBER |
| IPM FRAME SIZE | SQUARE V200 | V200 Single Pump |
| Model Code 1 | V214-11W-1B-12-S214-INB | |
| MOUNTING TYPE | 14 | FOOT MOUNTING THREADED PORTS |
| OUTLET COVER PORT ORIENTATION | B | 90°CCW FROM INLET PORT |
| PORT THREAD | INB | BSP THREAD PORTS |
| Product height mm | 134.874 | |
| Product length in | 8.060 | |
| Product length mm | 204.724 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| Ring capacity | 11W | 11 GPM |
| Series | 2 | SERIES DESIGNATION |
| Shaft rotation | RH | RH CW ROTATION VIEWED FROM SHAFT END |
| Shaft type | 1 | STRAIGHT KEYED |
| SPECIAL S NUMBER | S214 | SPECIAL S NUMBER 214 |
| VANE TYPE | V | VANE PUMP |
