VTM42-60-65-15-F11-R1-15
393156-R
Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 4.585 |
| Product height mm | 116.459 |
| Product length in | 7.170 |
| Product length mm | 182.118 |
| Product width in | 5.120 |
| Product width mm | 130.048 |