Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal Type | B | Viton seals |
| Cover type | N | Flow control with internal drain cover with relief valve |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Inlet Port Type | S | 1.625-12 UN-2B SAE O-ring port (SAE#20) |
| Ring Capacity | 11 | 11 GPM |
| Outlet port type | S | 1.0625-12 UN-2B SAE O-ring port(SAE#12) |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft Type | 038 | Involute splined 11t 16/32 pitch, major dia-.733", length- 1.25", shaft #38 |
| Flow Rate Thru Orifice Cover | 08 | 8 GPM |
| Shaft Rotation | L | LH CCW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Model Code 1 | V20HN01S11DB038C08MBL000AZ31 | |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Outlet Port Orientation | C | Inline with inlet port ( viewed from cover end) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | M | 2150 PSI |
| Pressure Type | H | High pressure |
| Product type | V20 | V20 single square vane pump |