Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal Type | A | NBR seals |
| Cover type | S | Standard cover |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Inlet Port Type | S | 1.625-12 UN-2B SAE O-ring port (SAE#20) |
| Ring Capacity | 09 | 9 GPM |
| Outlet port type | S | 1.0625-12 UN-2B SAE O-ring port(SAE#12) |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft Type | 001 | Straight keyed , dia-.750", length- 2.66", shaft #1 |
| Flow Rate Thru Orifice Cover | 00 | No flow control |
| Shaft Rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Model Code 1 | V20HS01S09SB001C00ZAR000AZ31 | |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Outlet Port Orientation | C | Inline with inlet port ( viewed from cover end) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | Z | No pressure setting |
| Pressure Type | H | High pressure |
| Product height in | 4.600 | |
| Product height mm | 116.840 | |
| Product length in | 5.180 | |
| Product length mm | 131.572 | |
| Product type | V20 | V20 single square vane pump |
| Product width in | 4.380 | |
| Product width mm | 111.252 |