Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure type | H | High pressure |
| Cover type | S | Standard cover |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | B | 1" BSPF |
| Ring capacity | 03 | 3 GPM |
| Outlet port type | B | 0.500" BSPF |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 011 | SAE J744 9 teeth 16/32 pitch spline shaft ,min full spline 16.94[.667],major dia .623 max, shaft #11 |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 00 | No flow control |
| Seal type | A | NBR seals |
| Shaft rotation | L | LH CCW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Product type | V10 | V10 single square vane pump |
| Pressure setting | Z | No pressure setting |
| Paint type | A | Standard black per 504H0335 |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| IPM FRAME SIZE | SQUARE V10 HP | V10 HP Single Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10HS01B03BB011C00ZAL000AZ31 |
