V10 HP single square vane pumps

V10HS01W07WB001C00ZAR000AZ31

11368750


Tools

Product specifications

Characteristic
Value
Description
Pressure typeHHigh pressure
Cover typeSStandard cover
Mounting flange type012 bolt flange SAE-A size
Inlet port typeW1" port 4 bolt flange
Ring capacity077 GPM
Outlet port typeW1/2” port 4 bolt flange
Shaft seal and bearingBSingle lip seal and sealed bearing
Shaft type001Straight keyed dia 19.1[.750];keyway 4.78 x 28.6[.188 x 1.125],shaft#1
Outlet port orientationCInline with inlet port ( viewed from cover end)
Flow rate thru orifice cover00No flow control
Seal typeANBR seals
Shaft rotationRRH CW rotation viewed from shaft end
Special feature suffix000No special feature
Product typeV10V10 single square vane pump
Pressure settingZNo pressure setting
Paint typeAStandard black per 504H0335
Customer identificationZNon-specific
Design code31Design code
IPM FRAME SIZESQUARE V10 HPV10 HP Single Pump