V10 HP single square vane pumps

V10HS01S01SB001C00ZBR000AZ31

11369323


Tools

Product specifications

Characteristic
Value
Description
Pressure typeHHigh pressure
Cover typeSStandard cover
Mounting flange type012 bolt flange SAE-A size
Inlet port typeS1.3125-12 UN-2B SAE O-RING port (SAE#16)
Ring capacity011 GPM
Outlet port typeS.750-16 UNF-2B thread SAE O-RING port (SAE#8)
Shaft seal and bearingBSingle lip seal and sealed bearing
Shaft type001Straight keyed dia 19.1[.750];keyway 4.78 x 28.6[.188 x 1.125],shaft#1
Outlet port orientationCInline with inlet port ( viewed from cover end)
Flow rate thru orifice cover00No flow control
Seal typeBViton seals
Shaft rotationRRH CW rotation viewed from shaft end
Special feature suffix000No special feature
Product typeV10V10 single square vane pump
Pressure settingZNo pressure setting
Paint typeAStandard black per 504H0335
Customer identificationZNon-specific
Design code31Design code
IPM FRAME SIZESQUARE V10 HPV10 HP Single Pump