Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure type | H | High pressure |
| Cover type | S | Standard cover |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | W | 1" port 4 bolt flange |
| Ring capacity | 07 | 7 GPM |
| Outlet port type | W | 1/2” port 4 bolt flange |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 038 | SAE J744 11 teeth 16/32 pitch spline shaft ,min full spline 20.6[.81], shaft extn 32.23[1.269],major dia .858 max, shaft #38 |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 00 | No flow control |
| Seal type | A | NBR seals |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Product type | V10 | V10 single square vane pump |
| Pressure setting | Z | No pressure setting |
| Paint type | Z | No paint |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| IPM FRAME SIZE | SQUARE V10 HP | V10 HP Single Pump |
