Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure Type | H | High pressure |
| Cover type | S | Standard cover |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Inlet Port Type | P | 1" NPT thread |
| Ring Capacity | 07 | 7 GPM |
| Outlet port type | P | 1/2" NPT thread |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft Type | 001 | Straight keyed dia 19.1[.750];keyway 4.78 x 28.6[.188 x 1.125],shaft#1 |
| Outlet Port Orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow Rate Thru Orifice Cover | 00 | No flow control |
| Seal Type | A | NBR seals |
| Shaft Rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Product type | V10 | V10 single square vane pump |
| Pressure setting | Z | No pressure setting |
| Paint type | A | Standard black per 504H0335 |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| IPM FRAME SIZE | SQUARE V10 HP | V10 HP Single Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10HS01P07PB001C00ZAR000AZ31 |