Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product View (Switch) | GLBL | Global (Standard) |
| Product Type | V10 | V10 single square vane pump |
| Pressure type | H | High Pressure |
| Cover type | F | Flow control cover with relief valve |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | P | 1" NPT thread |
| Ring capacity | 06 | 6 GPM |
| Outlet port type | A | Pressure port-.750-16 UN-2B ,tank port – .500 NPT |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 038 | SAE J744 11 teeth 16/32 pitch spline shaft ,min full spline 20.6[.81],shaft extn 32.23[1.269],major dia .858 max, shaft #38 |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 04 | 4 GPM |
| Relief Pressure Setting | F | 1500 PSI |
| Seal type | A | NBR seals |
| Shaft rotation | L | LH CCW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Paint type | A | Standard black per 504H0335 |
| Customer Identification | Z | Non-specific |
| Design Code | 31 | Design code |
