Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product View (Switch) | GLBL | Global (Standard) |
| Product Type | V10 | V10 single square vane pump |
| Pressure type | H | High Pressure |
| Cover type | S | Standard Cover |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | P | 1" NPT thread |
| Ring capacity | 03 | 3 GPM |
| Outlet port type | S | .750-16 UNF-2B thread SAE O-RING port (SAE#8) |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 001 | Straight keyed dia 19.1[.750];keyway 4.78 x 28.6[.188 x 1.125],shaft#1 |
| Outlet port orientation | A | Opposite to inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 00 | No flow control |
| Relief Pressure Setting | Z | No pressure setting |
| Seal type | A | NBR seals |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Paint type | A | Standard black per 504H0335 |
| Customer Identification | Z | Non-specific |
| Design Code | 31 | Design code |
