
V2010 HP double square vane pumps
The Vickers® by Danfoss V2010H double square vane pump delivers high‑performance, fixed‑displacement output with balanced vane construction and capacities of 15.8 cm3 to 41.7 cm3 [1.0 in3 to 41.7 in3] on the shaft‑end section and 3.2 cm3 to 22.4 cm3 [0.2 in3 to 1.37 in3] on the cover‑end section. Double pumps use one power source to run two separate hydraulic systems or combine their output to move more fluid. Because both pumps are in one housing, the setup is smaller, easier to install, and works with a single shaft connection. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, this setup offers versatile mounting and efficient power use for modern hydraulic systems.
Features and benefits
- Balanced pressure chambers reduce radial loads for longer bearing life
- Low vane loading enables efficient, high‑pressure performance
- Optimized inlet geometry supports reliable high‑speed operation
- Dual‑section design powers two circuits or combined flow delivery
- Compatible with oil and synthetic fire‑resistant hydraulic fluids
- Standard SAE 2‑bolt mounting simplifies installation
- Efficient design delivers strong horsepower‑per‑dollar value
Applications
- Power steering
- Fan drives
- Sweepers
- Lift trucks
- Charge pumps
- Small power units
- Recirculation applications