Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | - | STANDARD COVER |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Inlet Port Type | B | G1.250 BSPF THREAD |
| Ring Capacity | 8 | 8 GPM |
| Outlet port type | B | COVER STANDARD : G .750 BSPF THREAD, F COVER : PRESSURE PORT : G .750 BSPF THREAD,TANK PORT : G .750 BSPF THREAD |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft Type | 62 | 9TEETH 16/32 MAJOR DIA 0.608 EXTENSION-1.245 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V201B8B62X11EN1000 |