Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| PUMP TYPE | V | VANE PUMP |
| Series | 20 | SERIES DESIGNATION |
| Cover type | - | STANDARD COVER |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V20 | V20 Single Pump |
| Inlet port type | B | G1.250 BSPF THREAD |
| Ring capacity | 13 | 13 GPM |
| Outlet port type | B | COVER STANDARD : G .750 BSPF THREAD, F COVER : PRESSURE PORT : G .750 BSPF THREAD,TANK PORT : G .750 BSPF THREAD |
| Shaft seal and bearing | - | SINGLE LIP SEAL&SEALED BEARING |
| Shaft type | 62 | 9TEETH 16/32 MAJOR DIA 0.608 EXTENSION-1.245 |
| OUTLETCOVER PORT ORIENTATION | * | GENERIC ORDER ORIENTATION |
| DESIGN CODE | 11 | DESIGN CODE FOR STANDARD |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Model Code 1 | V20-1B13B 62X 11X EN1000 |