F3 V20F 1R11P 38C6H 22L, F3 V20F 1R11P 38C6H 22L-product-details

F3 V20F 1R11P 38C6H 22L, F3 V20F 1R11P 38C6H 22L

02-137052-7

Model code: F3 V20F 1R11P 38C6H 22L


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPEF3ALL SEALS VITON
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover typeFFLOW CONTROL VALVE COVER
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet port typeR1.00 NPT
Ring capacity1111 GPM
Outlet port typePCOVER STANDARD - .750 NPT THREAD, F COVER- PRESSURE PORT-.750-16 UN-2B ,TANK PORT -.500 NPT
Shaft seal and bearing-SINGLE LIP SEAL&SEALED BEARING
Shaft type3811TEETH 16/32 FLAT ROOT SIDE FIT
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1F3 V20F 1R11P 38C6H 22L
Product height in4.790
Product height mm121.666
Product length in8.320
Product length mm211.328
Product width in5.120
Product width mm130.048