Product specifications
Characteristic | Value | Description |
---|---|---|
COVER TYPE | STANDARD COVER | |
INLET PORT TYPE | 1.625-12UN-2B THREAD | |
MOUNTING TYPE | 2 BOLT FLANGE SAE-A SIZE | |
OUTLET PORT TYPE | S-REFER LONG DESCRIPTION | |
PUMP TYPE | VANE PUMP | |
RING CAPACITY | 8 GPM | |
Series | SERIES DESIGNATION | |
SHAFT ROTATION | R-REFER LONG DESCRIPTION | |
SHAFT SEAL AND BEARING | SINGLE LIP SEAL&SEALED BEARING | |
Shaft type | 62-REFER LONG DESCRIPTION | |
DESIGN CODE | DESIGN CODE FOR STANDARD | |
OUTLETCOVER PORT ORIENTATION | INLINE WITH INLET PORT | |
SEALS TYPE | STANDARD SEAL | |
Brand | Vickers by Danfoss | |
IPM FRAME SIZE | V20 Single Pump | |
Model Code 1 | V20-1S8S-62C11 |