Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 10 | SERIES DESIGNATION |
| Cover type | F | FLOW CONTROL VALVE COVER |
| Mounting type | 1 | 2 BOLT FLANGE SAE-A SIZE |
| Inlet Port Type | S | 1 5/16-12 THREAD |
| Ring Capacity | 7 | 7 GPM |
| Outlet port type | T | NF COVER - PRESSURE PORT .750-16 THREAD, F COVER-PRESSURE PORT .750-16 THREAD,TANK PORT .750-16 THREAD |
| Shaft Type | 38 | 11 TEETH 16/32 MAJOR DIA-0.749, EXTENSION-1.269 |
| OUTLET COVER PORT ORIENTATION | C | INLINE WITH INLET PORT |
| FLOW RATE THRU ORF IN COVER | 5 | 5 GPM |
| PRESSURE SETTING | F | 1500 PSI |
| DESIGN CODE | 20 | DESIGN CODE FOR NF,S,F COVER |
| Shaft Rotation | L | LH CCW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V10F-1S7T-38C-5F-20L |