Product specifications
Characteristic | Value |
---|---|
DESIGN CODE | DESIGN CODE FOR NF,S,F COVER |
INLET PORT TYPE | 1 5/16-12 THREAD |
MOUNTING TYPE | 2 BOLT FLANGE SAE-A SIZE |
OUTLET PORT TYPE | S-REFER LONG DESCRIPTION |
OUTLET COVER PORT ORIENTATION | 90°CCW FROM INLET PORT |
PUMP TYPE | VANE PUMP |
RING CAPACITY | 4 GPM |
Series | SERIES DESIGNATION |
SHAFT ROTATION | R-REFER LONG DESCRIPTION |
SHAFT TYPE | 1-REFER LONG DESCRIPTION |
Brand | Vickers by Danfoss |