Product specifications
Characteristic | Value |
---|---|
DESIGN CODE | DESIGN CODE FOR NF,S,F COVER |
INLET PORT TYPE | 1" NPT THREAD |
MOUNTING TYPE | BODY PORT AT 12 O'CLOCK |
OUTLET PORT TYPE | P-REFER LONG DESCRIPTION |
OUTLET COVER PORT ORIENTATION | OPPOSITE TO INLET PORT |
PUMP TYPE | VANE PUMP |
RING CAPACITY | 4 GPM |
Seal type | ALL SEALS VITON |
Series | SERIES DESIGNATION |
SHAFT ROTATION | R-REFER LONG DESCRIPTION |
Shaft type | 1-REFER LONG DESCRIPTION |
Brand | Vickers by Danfoss |