V20F 1D9S 90D7H 22L, V20F 1D9S 90D7H 22L-product-details

V20F 1D9S 90D7H 22L, V20F 1D9S 90D7H 22L

720AR00238A

Model code: V20F 1D9S 90D7H 22L


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
PUMP TYPEVVANE PUMP
Series20SERIES DESIGNATION
Cover typeFFLOW CONTROL VALVE COVER
Mounting type12 BOLT FLANGE SAE-A SIZE
IPM FRAME SIZESQUARE V20V20 Single Pump
Inlet Port TypeD1.312-12UN-12B STR.THREAD
Ring Capacity99 GPM
Outlet port typeSCOVER D,COVER STANDARD - 1.062-12 UN-2B THREAD. F COVER - PRESSURE PORT -.750-16 UN-2B THREAD , TANK PORT-1.0625-12 UN-2B THREAD
Shaft seal and bearing-SINGLE LIP SEAL&SEALED BEARING
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V20F 1D9S 90D7H 22L
Product height in4.790
Product height mm121.666
Product length in7.840
Product length mm199.136
Product width in5.120
Product width mm130.048