Vickers by Danfoss V10 and V20 Series Vane Pumps V20101F13S2S112 (RIGHT)

V2010 1F6B6B 1CC12R, V2010 1F6B6B 1CC12R

721AR00009A

Model code: V2010 1F6B6B 1CC12R


Tools

Product specifications

Characteristic
Value
Description
PUMP TYPEVVANE PUMP
Series2010DOUBLE SQUARE PUMP
Mounting type12 BOLT FLANGE SAE-B SIZE
IPM FRAME SIZESQUARE V2010V2010 Double Pump
Inlet Port TypeF4 BOLT FLANGE
RING CAPACITY COVER SIDE66 GPM
RING CAPACITY SHAFT END66 GPM
OUTLET PORT TYPE SHAFT ENDBG .750 BSPF THREAD
Shaft Type13/16 SQUARE KEY,MAJOR DIA-.875, EXTENSION-2.31
OUTLETCOVER PORT ORIENTATIONCCOUTLET#2: 45° CW FROM INLET PORT, OUTLET#1:INLINE WITH INLET PORT
OUTLET PORT TYPE COVER SIDEBG1/2 BSP THREAD
DESIGN CODE1212-DESIGN CODE
Shaft RotationRRH CW ROTATION VIEWED FROM SHAFT END
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V2010 1F6B6B 1CC12R
Product height in5.000
Product height mm127.000
Product length in11.150
Product length mm283.210
Product width in6.870
Product width mm174.498