Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 2010 | DOUBLE SQUARE PUMP |
| Cover type | NF | FLOW CONTROL VALVE COVER INTERNAL DRAIN |
| Mounting type | 6 | 2 BOLT FLANGE SAE-A SIZE |
| IPM FRAME SIZE | SQUARE V2010 | V2010 Double Pump |
| Inlet Port Type | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 5 | 5 GPM |
| RING CAPACITY SHAFT END | 11 | 11 GPM |
| OUTLET PORT TYPE SHAFT END | S | 1.0625-12 UN-2B THREAD |
| Shaft Type | 38 | SHAFT SPLINE NO. 38 |
| OUTLETCOVER PORT ORIENTATION | CB | OUTLET#2: 45° CCW FROM INLET PORT,OUTLET#1:INLINE WITH INLET PORT |
| OUTLET PORT TYPE COVER SIDE | T | P PORT-.750-16 UN-2B ,T PORT -.750-16 UN-2B |
| Flow Rate Thru Orifice Cover | 4 | 4 GPM |
| PRESSURE SETTING | H | 2000 PSI |
| DESIGN CODE | 12 | 12-DESIGN CODE |
| Shaft Rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Special feature suffix | 063 | SPECIAL 3000 PSI PRESSURE RING-ROTOR ASM |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V2010NF 6F11S5T38CB4H12R 063 | |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 11.780 | |
| Product length mm | 299.212 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |