Product specifications
Characteristic | Value |
---|---|
INLET PORT TYPE | 4 BOLT FLANGE |
MOUNTING TYPE | 2 BOLT FLANGE SAE-B SIZE |
PUMP TYPE | VANE PUMP |
Series | DOUBLE SQUARE PUMP |
SHAFT ROTATION | R-REFER LONG DESCRIPTION |
Shaft type | 1-REFER LONG DESCRIPTION |
OUTLETCOVER PORT ORIENTATION | AA-REFER LONG DESCRIPTION |
DESIGN CODE | 12-DESIGN CODE |
OUTLET PORT TYPE COVER SIDE | .750-16 UN-2B THREAD |
OUTLET PORT TYPE SHAFT END | 1.0625-12 UN-2B THREAD |
RING CAPACITY COVER SIDE | 4 GPM |
RING CAPACITY SHAFT END | 8 GPM |
Brand | Vickers by Danfoss |