Product specifications
Characteristic | Value |
|---|---|
| Seal type | Viton seals |
| Cover type | Flow control with internal drain cover with relief valve |
| IPM FRAME SIZE | V20 HP Single Pump |
| Inlet port type | 1.3125-12 UN-2B SAE O-ring port (SAE#16) |
| Ring capacity | 6 GPM |
| Outlet port type | Pressure port-.750-16 UN-2B, tank port-.750-16 UN-2B |
| Shaft seal and bearing | Dual lip seal and sealed bearing |
| Shaft type | Involute splined 11t 16/32 pitch, major dia-.733",length-1.25", shaft #238 |
| Flow rate thru orifice cover | 4.5 GPM |
| Shaft rotation | LH CCW rotation viewed from shaft end |
| Special feature suffix | No special feature |
| Brand | Vickers by Danfoss |
| Customer identification | Non-specific |
| Design code | Design code |
| Model Code 1 | V20HN01D06DD238C45MBL000AZ31 |
| Mounting flange type | 2 bolt flange SAE-A size |
| Outlet port orientation | Inline with inlet port ( viewed from cover end) |
| Paint type | Standard black per 504H0335 |
| Pressure setting | 2150 PSI |
| Pressure type | High pressure |
| Product type | V20 single square vane pump |