RING 2 GPM V200
116141
Tools116141 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Ring |
| Product height in | 4.000 |
| Product height mm | 101.600 |
| Product length in | 0.740 |
| Product length mm | 18.793 |
| Product width in | 4.000 |
| Product width mm | 101.600 |